Products
Service & Support
Industries & Solutions
Company

BCC0MJJ

BCC M415-M415-M415-T0122-000

Tees

Connection 1
M12x1-Female, 5-pin, L-coded
Connection 2
M12x1-Female, 5-pin, L-coded
Connection 3
M12x1-Male, 5-pin, L-coded
Operating voltage Ub
63 VDC / 63 VAC
Rated current (40 °C)
16.0 A
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Connection 1
M12x1-Female, 5-pin, L-coded
Connection 2
M12x1-Female, 5-pin, L-coded
Connection 3
M12x1-Male, 5-pin, L-coded
Operating voltage Ub
63 VDC / 63 VAC
Rated current (40 °C)
16.0 A
IP rating
IP67
Ambient temperature
-40...85 °C
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-44-01-06
ECLASS 11.0
27-44-01-06
ECLASS 12.0
27-44-01-06
ECLASS 13.0
27-44-01-06
ECLASS 14.0
27-44-01-06
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-44-01-04
ECLASS 9.0
27-44-01-06
ECLASS 9.1
27-44-01-06
ETIM 4.0
EC001855
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
ETIM 9.0
EC002925
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue