Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, L-coded
Cable
TPU gray, 8 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-40...85 °C
Product Features
1.00 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
8.00 m, TPU, M12x1, Female
10.00 m, PUR, M12x1, Female
15.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
25.00 m, PUR, M12x1, Female
30.00 m, PUR, M12x1, Female
35.00 m, PUR, M12x1, Female
40.00 m, PUR, M12x1, Female
45.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1L-150-PX85A5-080 | BCC M415-0000-1L-150-PX85A5-100 | BCC M425-0000-1L-150-PX85A5-100 | |
|
192.50 CAD
List price
|
313.93 CAD
List price
|
313.93 CAD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, straight, 5-pin, L-coded | M12x1-Female, angled, 5-pin, L-coded |
|---|---|---|---|
| Cable | TPU gray, 8 m, Drag chain compatible | PUR gray, 10 m, Drag chain compatible | PUR gray, 10 m, Drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -25...85 °C | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 63 VDC | 63 VDC | 63 VDC |
| Rated current (40 °C) | 16 A UL/12 A cUL | 16 A UL/12 A cUL | 16 A UL/12 A cUL |
| IP rating | IP65, IP67 | IP65, IP67 | IP65, IP67 |
| Approval/Conformity |
CE WEEE cULus UKCA |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |
Only CAD model download is supported