Similar Illustration
Only CAD model download is supported
Capacitive sensors with special properties
Installation
for flush mounting
Switching output
PNP
Switching frequency
100 Hz
Housing material
Stainless steel (1.4301)
Approval/Conformity
CE
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS 20MG10-XPA1Y-8B-03 | BCS M30B4M2-PPM20C-S04G | BCS D30T401-PSC15C-EP02 | |
|
-
List price
|
292.93 CAD
List price
|
349.48 CAD
List price
|
|
| Installation | for flush mounting | for flush mounting | for flush mounting |
|---|---|---|---|
| Switching output | PNP | PNP NO/NC programmable | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Housing material | Stainless steel (1.4301) | 1.4301 stainless steel | 1.4301 stainless steel |
| Approval/Conformity | CE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP66 | IP67 |
| Dimension | - | Ø 30 x 87 mm | Ø 30 x 4 mm |
| Series | - | M30 | D30 |
| Thread (A) | - | M30x1.5 | - |
| Connection | - | Connector, M12x1-Male, 4-pin | Cable, 2.00 m, PUR |
| Range | - | 1...20 mm | 2...15 mm |
| Sensitivity | - | Switching distance adjustable | Switching distance adjustable |
| Material sensing surface | - | PBT | PTFE |
| Ambient temperature | - | -30...70 °C | -30...70 °C |
| Operating voltage Ub | - | 10...35 VDC | 10...35 VDC |
Only CAD model download is supported