Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
34 x 16 x 8 mm
Series
Level sensor
Installation
flush with container outer wall
Connection
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR
Switching output
NPN Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCS R08RR01-NOMFAC-EP00,2-GS49 | BCS R08RRE-NOMFHC-EP00,3-GS75 | |
|
-
List price
|
297.92 CAD
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Series | Level sensor | R08 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 4-pin, 0.30 m, PUR |
| Switching output | NPN Normally closed (NC) | NPN Normally closed (NC) |
| Switching frequency | 2 Hz | 10 Hz |
| Sensitivity | media-dependent, adjustable | teachable depending on media |
| Housing material | PP | PP |
| Material sensing surface | PP | PP |
| Ambient temperature | -30...70 °C | -25...70 °C |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
cULus CE UKCA WEEE |
| IP rating | IP67 | IP67 |
| Function | - | Smart Level 50 |
| Additional features | - |
Electrically conductive media Foam and residue compensation |
Only CAD model download is supported