Similar Illustration
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
Ø 34 x 77 mm
Series
G34
Installation
for flush mounting
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS G34OOI2-POC15D-S04K | BCS G34OOI2-PSC15D-S04K | |
|
-
List price
|
318.39 CAD
List price
|
|
| Dimension | Ø 34 x 77 mm | Ø 34 x 77 mm |
|---|---|---|
| Series | G34 | G34 |
| Installation | for flush mounting | for flush mounting |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 2...15 mm | 2...15 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | POM | POM |
| Material sensing surface | POM | POM |
| Ambient temperature | -5...85 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported