Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
40 x 8 x 8 mm
Style Housing
8x8
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-300-S202-00,3-S4 | BES 516-300-S166-00,3-S4 | BES 516-300-S166-S49-00,2 | |
|
-
List price
|
233.11 CAD
List price
|
234.54 CAD
List price
|
|
| Dimension | 40 x 8 x 8 mm | 40 x 8 x 8 mm | 40 x 8 x 8 mm |
|---|---|---|---|
| Style Housing | 8x8 | 8x8 | 8x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting | Zinc, Die casting |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE EAC WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported