Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 45 mm
Style Housing
M8x1
Installation
non-flush
Range
2.5 mm
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-384-EO-C-S49-00.2 | BES M08EF-NSC20B-BP00,3-GS49 | |
|
-
List price
|
122.28 CAD
List price
|
|
| Dimension | Ø 8 x 45 mm | Ø 8 x 40 mm |
|---|---|---|
| Style Housing | M8x1 | M8x1 |
| Installation | non-flush | for flush mounting |
| Range | 2.5 mm | 2 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 2000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported