Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
25 x 5 x 5 mm
Style Housing
5x5
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BES Q05AC-NSC15B-EP02 | BES 516-3041-I02-C-PU-05 | BES 516-3041-I02-C-PU-02 | |
|
-
List price
|
258.50 CAD
List price
|
242.34 CAD
List price
|
|
| Dimension | 25 x 5 x 5 mm | 25 x 5 x 5 mm | 25 x 5 x 5 mm |
|---|---|---|---|
| Style Housing | 5x5 | 5x5 | 5x5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 0.8 mm | 0.8 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 2000 Hz | 3000 Hz | 3000 Hz |
| Housing material | 1.4305 stainless steel | Aluminum, Anodized | Aluminum, Anodized |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 2.00 m, PUR | Cable, 5.00 m, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported