Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
32 x 20 x 8 mm
Style Housing
32x20x8
Installation
for flush mounting
Range
7 mm
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES R01ZC-NSC70B-BP00.2-GS49 | BES R01ZC-PSC70B-BP00.2-GS49 | BES R01ZC-PSC70B-BP00.3-GS49 | |
|
224.59 CAD
List price
|
224.59 CAD
List price
|
224.59 CAD
List price
|
|
| Dimension | 32 x 20 x 8 mm | 32 x 20 x 8 mm | 32 x 20 x 8 mm |
|---|---|---|---|
| Style Housing | 32x20x8 | 32x20x8 | 32x20x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 7 mm | 7 mm | 7 mm |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 150 Hz | 150 Hz | 150 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting | Zinc, Die casting |
| Material sensing surface | PA 12 | PA 12 | PA 12 |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported