Similar Illustration
Only CAD model download is supported
Inductive ring sensors and tube sensors
Dimension
80 x 45 x 20 mm
Style Housing
block style
Pass-through
25.0 mm
Target size min.
Ball D = 4 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES Z13K-PSC10Z-DV03-516 | BES IKV-025.23-G-Z-S4 | |
|
-
List price
|
596.05 CAD
List price
|
|
| Dimension | 80 x 45 x 20 mm | 80 x 45 x 20 mm |
|---|---|---|
| Style Housing | block style | block style |
| Pass-through | 25.0 mm | 25.0 mm |
| Target size min. | Ball D = 4 mm | Ball D = 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Housing material | PBT | Plastic |
| Material sensing surface | PBT | Plastic |
| Connection | Cable, 3.00 m, PVC | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP65 | IP65 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported