Cylindrical glass fibers with straight and angled optics
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BFO 18A-LGG-SMG-10-0,5 | BFO 18A-LGG-SMG-10-1 | |
|
500.66 CAD
List price
|
656.34 CAD
List price
|
|
| Version | Ø 2, standard | Ø 2, standard |
|---|---|---|
| Use | for fiber optic base units BFB | for fiber optic base units BFB |
| Reference base unit | BFB M18M-011-P-S4 | BFB M18M-011-P-S4 |
| Fiber type material | Glass | Glass |
| Cable length L | 0.5 m | 1 m |
| Material jacket | Silicone, on stainless steel | Silicone, on stainless steel |
| Range | 100 mm | 100 mm |
| Ambient temperature | -40...150 °C | -40...150 °C |
| Material | Stainless steel | - |
| Active surface, fibers | Bundle Ø 1.4 mm | Bundle Ø 1.4 mm |
| Active surface, fiber arrangement | Homogeneous bundle | Homogeneous bundle |
| IP rating | IP67 | IP67 |