Products
Service & Support
Industries & Solutions
Company
Canceled

BFO00FY

BFO N48-LA-04B-PAG-32-1,8

Plastic and glass fibers for fiber-based devices

Version
UNF thread, standard
Reference base unit
BOS 16K-..-.FI-..
Fiber type material
Glass
Cable length L
1.8 m
Material jacket
PVC
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Version
UNF thread, standard
Reference base unit
BOS 16K-..-.FI-..
Fiber type material
Glass
Cable length L
1.8 m
Material jacket
PVC
Range
500 mm
Ambient temperature
-40...105 °C
Material
Brass
Active surface, fibers
Bundle Ø 3.2 mm
Active surface, fiber arrangement
Homogeneous bundle
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
ETIM 9.0
EC002594
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue