Products
Service & Support
Industries & Solutions
Company
Canceled

BFO00H8

BFO NU1-XB-05K-MZG-11-01

Plastic and glass fibers for fiber-based devices

Version
M4, standard
Use
for photoelectric color sensors BFS
Reference base unit
BFS 33M-GSS-..
Fiber type material
Glass
Cable length L
1 m
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Version
M4, standard
Use
for photoelectric color sensors BFS
Reference base unit
BFS 33M-GSS-..
Fiber type material
Glass
Cable length L
1 m
Material jacket
PE
Range
60 mm
Ambient temperature
-20...170 °C
Material
1.4305 stainless steel
Active surface, fibers
Ø 1.0 mm (1x)
Active surface, fiber arrangement
Ring around individual fiber
IP rating
IP50
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
ETIM 9.0
EC002594
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue