Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
51 x 48 x 95.885 mm
Style Housing
D12.7
Range
2 mm
Switching output
PNP Normally open (NO)
Switching frequency
10 Hz
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-300-S295/3.775"-S4 | BES 516-300-S358/4.562"-S4 | |
|
-
List price
|
526.65 CAD
List price
|
|
| Dimension | 51 x 48 x 95.885 mm | Ø 12.7 mm x 4.562 ″ |
|---|---|---|
| Style Housing | D12.7 | Ø 12.7 mm |
| Range | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP/NPN Normally open (NO) |
| Switching frequency | 10 Hz | 30 Hz |
| Housing material |
Stainless steel (1.4104), nickel plated Zinc, Die casting |
Zinc Aluminum |
| Material sensing surface | Ceramic | Duroplast |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
| Installation | - | for flush mounting |
| Ambient temperature | - | -25...70 °C |
| Pressure rating max. | - | 206 bar |
| IP rating | - | IP67 |
Only CAD model download is supported