Products
Service & Support
Industries & Solutions
Company
Canceled

BIS00JN

BIS C-380-06/10-05

LF RFID data coupler (70/455 kHz)

Style 1
M16x1
Style 2
M30x1.5
Antenna type
round
Cable length L
5.00 m
Storage temperature
-20...85 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Style 1
M16x1
Style 2
M30x1.5
Antenna type
round
Cable length L
5.00 m
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
Housing material
Brass, Nickel-plated brass nuts, nickel-plated
IP rating
IP67
Installation
metal-free (clear zone)
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002998
ETIM 5.0
EC002998
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue