Products
Service & Support
Industries & Solutions
Company
Canceled

BIS013M

BIS M-373-000-A01-SA1

HF read/write heads and antennas (13.56 MHz)

Product Group
HF (13.56 MHz)
Dimension
300 x 42.4 x 318 mm
Installation
metal-free (clear zone)
Antenna type
Block
Connection
Connector, RCA
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Product Group
HF (13.56 MHz)
Dimension
300 x 42.4 x 318 mm
Installation
metal-free (clear zone)
Antenna type
Block
Connection
Connector, RCA
Housing material
PA
Ambient temperature
-20...50 °C
IP rating
IP65
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002996
ETIM 5.0
EC002996
ETIM 6.0
EC002996
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue