Products
Service & Support
Industries & Solutions
Company
Canceled

BIS016W

BIS U-180-A0/C1M

UHF RFID tags (860…930 MHz)

Product Group
UHF (860...930 MHz)
Radio license
Europe (CE)
Working frequency
902…928 MHz
Dimension
5.95 x 1.3 x 57.1 mm
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Radio license
Europe (CE)
Working frequency
902…928 MHz
Dimension
5.95 x 1.3 x 57.1 mm
Memory type
EEPROM
User data, read/write
512 Bit
EPC memory, read/write
96 Bit
TID memory, read-only
64 Bit
Antenna type
Dipol
Installation
on metal
Storage temperature
-40...120 °C
Ambient temperature
-40...85 °C
Housing material
Epoxy-resin/fiberglass, Flame-retarding
IP rating
IP68
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue