- Product Group
- UHF (860...960 MHz)
- Working frequency
- 902…928 MHz
- Dimension
- 22.5 x 1.65 x 50 mm
- Memory type
- EEPROM
- User data, read/write
- 1024 Bit
- EPC memory, read/write
- 448 Bit
- TID memory, read-only
- 96 Bit
- Antenna type
- Dipol
- Installation
- on metal
- Storage temperature
- -30...85 °C
- Ambient temperature
- -30...85 °C
- Housing material
- PET
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710