Products
Service & Support
Industries & Solutions
Company
Soon no longer available

BIS01J8

BIS VU-330-C1-S4

Reader with antennas for the UHF range (860...960 MHz)

Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
USA (FCC)
Canada (ISED)
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
USA (FCC)
Canada (ISED)
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Polarization
circular
Output power adjustable
-7 dBm…+18 dBm (0.2 mW…64 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
1.4404 stainless steel
Interface
RS485 (BIS V connection only)
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Approval/Conformity
FCC Part 15
IC (Radio)
WEEE
Ecolab
cULus
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue