Similar Illustration
Only CAD model download is supported
Photoelectric distance sensors
Series
24K
Dimension
50 x 21 x 50 mm
Interface
Analog, voltage 0…10 V/1…10 V/0…5 V/1…5 V
2x PNP/NPN NO/NC
2x PNP/NPN NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOD 24K-LA02-S92 | BOD 24K-LPI07-S4 | |
|
-
List price
|
2,550.06 CAD
List price
|
|
| Series | 24K | 24K |
|---|---|---|
| Dimension | 50 x 21 x 50 mm | 50 x 21 x 50 mm |
| Interface |
Analog, voltage 0…10 V/1…10 V/0…5 V/1…5 V 2x PNP/NPN NO/NC |
IO-Link: 1.1 Analog, voltage/Analog, current selectable: 4…20 mA 0…10 V 2x PNP/NPN: NO/NC |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric sensor |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light |
| Light spot size | 1 x 1 mm at 100 mm | 1 x 1 mm at 100 mm |
| Range | 50...100 mm | 50...100 mm |
| Accuracy | ±0.5 % | ±0.5 % |
| Repeat accuracy | ± 0.25 % | ± 50 µm |
| Resolution | ≤ 10 µm | ≤ 10 µm |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Plastic | Plastic |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
Only CAD model download is supported