Products
Service & Support
Industries & Solutions
Company

BOH000H

BOH TL-M06-007-02-S49F

Through-beam sensor heads in different types of light

Series
M6
Dimension
Ø 6 x 17 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Series
M6
Dimension
Ø 6 x 17 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Beam characteristic
Collimated
Light type
Laser Red light
Light spot size
Ø 4.5 mm at 2 m
Range
0...4 m
Connection
Cable with connector, M8x1-Female, 2 m, PUR
Housing material
Brass, nickel-plated
Material sensing surface
Glass
Mounting part
Nut M6x0.5
Smallest part typ.
0.05 mm
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue