Products
Service & Support
Industries & Solutions
Company
Canceled

BOH0016

BOH TJ-T64-001-01-S49F

Micromote - optical sensor heads

Series
T64
Dimension
34 x 10 x 10 mm
Application
Tube sensor
Water detection
Interface
for switching amplifier
Principle of operation
Optical sensor head
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Series
T64
Dimension
34 x 10 x 10 mm
Application
Tube sensor
Water detection
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Fork sensor
Special optical feature
Light absorption with water
Light type
Infrared for water detection
Connection
Cable with connector, M8x1-Male, 0.20 m, PUR
Housing material
Aluminum, anodized, black
Material sensing surface
Epoxy
Mounting part
Screw M3
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue