Micromote - optical sensor heads
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOH TI-M03-001-01-S49F | BOH TI-M03-012-01-S49F | |
|
211.35 CAD
List price
|
229.60 CAD
List price
|
|
| Series | M03 | M03 |
|---|---|---|
| Dimension | Ø 3 x 8 mm | Ø 3 x 8 mm |
| Interface | for switching amplifier | for switching amplifier |
| Principle of operation | Optical sensor head | Optical sensor head |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Infrared | LED Infrared |
| Light spot size | Ø 30 mm | Ø 30 mm at 100 mm |
| Range | 0...300 mm | 0...800 mm |
| Connection | Cable with connector, M8x1-Female, 1 m, PUR | Cable with connector, M8x1-Female, 1 m, PUR |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | Epoxy | Epoxy |
| Mounting part | M3 nut | M3 nut |
| Smallest part typ. | 0.10 mm | 0.2 mm |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |