Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
35K
Dimension
15 x 60 x 61.5 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS01FN
Retroreflective sensors
BOS 23K-PA-RR10-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 35K-PS-SA1-S4 | BOS 23K-PA-RR10-S4 | |
|
-
List price
|
279.80 CAD
List price
|
|
| Series | 35K | 23K |
|---|---|---|
| Dimension | 15 x 60 x 61.5 mm | 23 x 51 x 52.4 mm |
| Interface | PNP Normally open (NO) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | LED Red light |
| Range | 0...4 m | 0...14 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | PA 12 |
PC ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE EAC WEEE |
Ecolab CE cULus WEEE |
| Special characteristics | - | Washdown |
| Light spot size | - | 300 x 300 mm at 12 m |
Only CAD model download is supported