Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
08M
Dimension
Ø 8 x 57.5 mm
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS01RM
Retroreflective sensors
BOS 08E-PO-PR20-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 08M-PO-PR11-S49 | BOS 08E-PO-PR20-S49 | |
|
-
List price
|
216.44 CAD
List price
|
|
| Series | 08M | 08E |
|---|---|---|
| Dimension | Ø 8 x 57.5 mm | Ø 8 x 40 mm |
| Interface | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0 m...550 mm | 30 mm...1 m |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
cULus CE UKCA WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported