Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
21M
Dimension
15 x 50 x 42.5 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 21M-PA-PT10-S4S | BOS 21M-PA-PT10-S4 | |
|
-
List price
|
254.76 CAD
List price
|
|
| Series | 21M | 21M |
|---|---|---|
| Dimension | 15 x 50 x 42.5 mm | 15 x 50 x 42.5 mm |
| Interface |
PNP Normally open (NO) PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Special optical feature |
Coaxial optics Transparency detection |
Coaxial optics Transparency detection |
| Light type | LED Red light | LED Red light |
| Range | 0...2 m | 0...2 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminum |
Zinc, Die casting, Powder coated Aluminum |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported