Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
18E
Dimension
Ø 18 x 70 mm
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS01KM
Through-beam sensors
BOS 18E-PA-RE20-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BLE 18E-PO-1P-E5-D-S4 | BOS 18E-PA-RE20-S4 | |
|
-
List price
|
214.05 CAD
List price
|
|
| Series | 18E | 18E |
|---|---|---|
| Dimension | Ø 18 x 70 mm | Ø 18 x 75 mm |
| Interface | PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Infrared | LED Red light |
| Range | 0...16 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4571 stainless steel | 1.4404 stainless steel |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
Ecolab CE UKCA cULus WEEE |
| Special characteristics | - | Washdown |
Only CAD model download is supported