Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
Q08M
Dimension
8 x 44 x 8 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BOS Q08M-NS-KE20-02 | BOS Q08M-NS-KE21-00,2-S49 | |
|
-
List price
|
218.20 CAD
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 44 x 8 mm | 8 x 44 x 8 mm |
| Interface | NPN Normally open (NO) | NPN: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Red light | - |
| Range | 0...2.2 m | 0...2.2 m |
| Connection | Cable, 2.00 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
cULus CE UKCA WEEE |
Only CAD model download is supported