Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Recommended alternative
BOS02AA
Diffuse sensors
BOS R090K-NU-ID11-S75
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 5K-NS-ID10-S75 | BOS R090K-NU-ID11-S75 | |
|
-
List price
|
83.75 CAD
List price
|
|
| Series | 5K | R090K |
|---|---|---|
| Dimension | 10.8 x 43.5 x 19.5 mm | 10.7 x 43.5 x 19.5 mm |
| Interface | NPN Normally open (NO) | NPN NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | LED Infrared |
| Range | 0...900 mm | 0...1000 mm |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1, 4-pin |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE UKCA WEEE |
| Trademark | Global | - |
| Light spot size | - | Ø 70 mm at 500 mm |
Only CAD model download is supported