Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
08M
Dimension
Ø 8 x 50 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS01RY
Retroreflective sensors
BOS 08E-NS-PR20-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BOS 08M-NS-PR11-02 | BOS 08E-NS-PR20-02 | |
|
-
List price
|
282.91 CAD
List price
|
|
| Series | 08M | 08E |
|---|---|---|
| Dimension | Ø 8 x 50 mm | Ø 8 x 40 mm |
| Interface | NPN Normally open (NO) | NPN: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0 m...550 mm | 0...1 m |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported