Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 21M-PSV-LH23-S4 | BOS 21M-PA-LH23-S4 | |
|
-
List price
|
560.28 CAD
List price
|
|
| Series | 21M | 21M |
|---|---|---|
| Dimension | 15 x 51 x 42.5 mm | 15 x 51 x 42.5 mm |
| Interface | PNP Normally open (NO) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 400 mm | Focus, typical at 400 mm |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 3 mm at 200 mm | Ø 3 mm at 200 mm |
| Range | 1...250 mm | 1...250 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminum |
Zinc, Die casting, Powder coated Aluminum |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus CDRH EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported