Similar Illustration
Only CAD model download is supported
Through-beam sensors
Special characteristics
Washdown
Series
18E
Dimension
Ø 18 x 75 mm
Input function
Test (Emitter off)
Principle of operation
Photoelectric sensor
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 18E-XT-IS20-S4 | BOS 18E-X-IS20-S4 | |
|
-
List price
|
154.50 CAD
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 18E | 18E |
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Input function | Test (Emitter off) | - |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | Infrared |
| Range | 0...50 m | 0...50 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus Ecolab EAC WEEE |
CE UKCA cULus Ecolab WEEE |
Only CAD model download is supported