Junction blocks
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| C04 T4M-00-PB-100M | BPI 4M4A4P-2K-B0-KPX70-100 | |
|
-
List price
|
209.75 CAD
List price
|
|
| Connection slots | 4x M12x1-Female, 4-pin | 4x M12x1-Female, 4-pin |
|---|---|---|
| Power indicator | LED green | LED green |
| Switching function display | 4x LED yellow | 4x LED yellow |
| Signal type | PNP | PNP |
| Cable | black, 10.00 m | PUR black, 10 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Output current max. | 4 A | 4 A |
| Total current max. | 12 A | 8 A |
| Ambient temperature | -25...90 °C | - |
| IP rating | IP68 | IP67 |