Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
4x M12x1-Female, 5-pin
4x M12x1-Female, 5-pin, A-coded
4x M12x1-Female, 5-pin, A-coded
Connection (COM 1)
M23x1-Male, 19-pin
Operating voltage Ub
10...30 VDC
Total current max.
12 A
Ambient temperature
-25...90 °C
Recommended alternative
BPI00JY
Junction blocks
BPI 8M4A50-2K-B0-SM6LT
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| C04 T8Q-23 | BPI 8M4A50-2K-B0-SM6LT | |
|
-
List price
|
259.38 CAD
List price
|
|
| Connection slots |
4x M12x1-Female, 5-pin 4x M12x1-Female, 5-pin, A-coded |
8x M12x1-Female, 5-pin |
|---|---|---|
| Connection (COM 1) | M23x1-Male, 19-pin | M23x1-Male, 19-pin |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Total current max. | 12 A | 8 A |
| Ambient temperature | -25...90 °C | -25...80 °C |
| IP rating | IP67 | IP67 |
| Switching function display | - | no LED |
| Output current max. | - | 4 A |
Only CAD model download is supported