Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
4x M12x1-Female, 5-pin
4x M12x1-Female, 5-pin, A-coded
4x M12x1-Female, 5-pin, A-coded
Power indicator
LED green
Switching function display
8x LED yellow
Signal type
NPN
Connection (COM 1)
M23x1-Male, 19-pin
Recommended alternative
BPI008U
Junction blocks
BPI 8M4A5N-2K-B0-SM6LT
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| C04 T8S-23 | BPI 8M4A5N-2K-B0-SM6LT | |
|
-
List price
|
-
List price
|
|
| Connection slots |
4x M12x1-Female, 5-pin 4x M12x1-Female, 5-pin, A-coded |
8x M12x1-Female, 5-pin |
|---|---|---|
| Power indicator | LED green | LED green |
| Switching function display | 8x LED yellow | 16x LED yellow |
| Signal type | NPN | NPN |
| Connection (COM 1) | M23x1-Male, 19-pin | M23x1-Male, 19-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Output current max. | 2 A | 4 A |
| Total current max. | 12 A | 8 A |
| Ambient temperature | -25...90 °C | -25...80 °C |
| IP rating | IP67 | IP67 |
Only CAD model download is supported