Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
8x M12x1-Female, 5-pin
Power indicator
LED green
Switching function display
16x LED yellow
Signal type
PNP
Cable
PUR black, 15 m, Drag chain compatible
Recommended alternative
BPI009C
Junction blocks
BPI 8M4A5P-2K-B0-KPXL0-150
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 8M4A5P-2K-00-KPXL0-150 | BPI 8M4A5P-2K-B0-KPXL0-150 | |
|
-
List price
|
401.06 CAD
List price
|
|
| Connection slots | 8x M12x1-Female, 5-pin | 8x M12x1-Female, 5-pin |
|---|---|---|
| Power indicator | LED green | LED green |
| Switching function display | 16x LED yellow | 16x LED yellow |
| Signal type | PNP | PNP |
| Cable | PUR black, 15 m, Drag chain compatible | PUR black, 15 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Output current max. | 2 A | 4 A |
| Total current max. | 12 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported