Junction blocks
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 8M4A4P-2K-00-KPXB0-100 | BPI 8M4A4P-2K-B0-KPXB0-100 | |
|
-
List price
|
253.02 CAD
List price
|
|
| Connection slots | 8x M12x1-Female, 4-pin | 8x M12x1-Female, 4-pin |
|---|---|---|
| Power indicator | LED green | LED green |
| Switching function display | 8x LED yellow | 8x LED yellow |
| Signal type | PNP | PNP |
| Cable | PUR black, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Output current max. | 2 A | 4 A |
| Total current max. | 12 A | 8 A |
| IP rating | IP67 | IP67 |