Junction blocks
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BPI 8M4A5N-2K-MC-HHFL | BPI 8M4A5N-2K-B0-SM6LT | |
|
-
List price
|
263.98 CAD
List price
|
|
| Connection slots | 8x M12x1-Female, 5-pin | 8x M12x1-Female, 5-pin |
|---|---|---|
| Power indicator | LED green | LED green |
| Switching function display | 16x LED yellow | 16x LED yellow |
| Signal type | NPN | NPN |
| Connection (COM 1) | Screw terminals on circuit board | M23x1-Male, 19-pin |
| Operating voltage Ub | 30 VDC | 10...30 VDC |
| Output current max. | 3 A | 4 A |
| Total current max. | 8 A | 8 A |
| Ambient temperature | -20...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 |