Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
4x M12x1-Female, 4-pin
Power indicator
LED green
Switching function display
4x LED yellow
Signal type
NPN
Connection (COM 1)
M23x1-Male, 12-pin
Recommended alternative
BPI00JA
Junction blocks
BPI 4M4A40-2K-B0-SM6CT
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 4M4A4N-2K-B0-SM6CT | BPI 4M4A40-2K-B0-SM6CT | |
|
-
List price
|
195.45 CAD
List price
|
|
| Connection slots | 4x M12x1-Female, 4-pin | 4x M12x1-Female, 4-pin |
|---|---|---|
| Power indicator | LED green | - |
| Switching function display | 4x LED yellow | no LED |
| Signal type | NPN | - |
| Connection (COM 1) | M23x1-Male, 12-pin | M23x1-Male, 12-pin |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Output current max. | 4 A | 4 A |
| Total current max. | 8 A | 8 A |
| Ambient temperature | -25...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 |
Only CAD model download is supported