Products
Service & Support
Industries & Solutions
Company

BSW000M

BSW 819-493-06L3-55-1289

Standard rotary cam switches

Principle of operation
Rotary cam switch
Component
Mechanical rotary cam switch
Version
Snap contact
Dimension
185 x 140 x 187 mm
Housing material
Aluminum, Anodized
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Principle of operation
Rotary cam switch
Component
Mechanical rotary cam switch
Version
Snap contact
Dimension
185 x 140 x 187 mm
Housing material
Aluminum, Anodized
Switching element
1-6. Switch position: BSE 44.0
Material contacts
1-6. Switch position: Silver, gold plated
Cable entries, number
4 threaded exit M25
Cam rings
1-2. Switch position: 180°
3. Switch position: 90°
4-5. Switch position: 180°
6. Switch position: 90°
Drive type
right
Speed max.
200 1/min
Speed monitor
None
Rated operating voltage Ue
1-6. Switch position: 250 VAC
Continuous current
1-6. Switch position: 6 A
Ambient temperature
-5...80 °C
Approval/Conformity
CE
UKCA
CCC
WEEE
Classifications
ECLASS 10.1
27-27-06-03
ECLASS 11.0
27-27-06-03
ECLASS 12.0
27-27-06-03
ECLASS 13.0
27-27-06-03
ECLASS 14.0
27-27-06-03
ECLASS 4.1
27-27-06-03
ECLASS 5.1.4
27-27-06-03
ECLASS 6.2
27-27-06-03
ECLASS 8.1
27-27-06-03
ECLASS 9.0
27-27-06-03
ECLASS 9.1
27-27-06-03
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
ETIM 8.0
EC000030
ETIM 9.0
EC000030
UNSPSC 11
39121105
UNSPSC 7.0901
39121105
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue