Similar Illustration
Only CAD model download is supported
Ultrasonic sensors with analog output or digital output
Switching output
PNP Normally open (NO)
Connection
Cable with connector, M12x1, 5-pin, 0.30 m, PUR
Housing material
PBT
Material sensing surface
Epoxy hollow glass spheres
Range
60...300 mm
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BUS M18K0-PSXEP-030-EP00,3-GS92 | BUS M18M1-GPXI-07/035-S92G-511 | |
|
-
List price
|
519.76 CAD
List price
|
|
| Switching output | PNP Normally open (NO) | PNP/NPN NO/NC push-pull |
|---|---|---|
| Connection | Cable with connector, M12x1, 5-pin, 0.30 m, PUR | Connector, M12x1-Male, 5-pin |
| Housing material | PBT |
Brass, nickel-plated PBT |
| Material sensing surface | Epoxy hollow glass spheres | PU foam/Epoxy resin/Glass |
| Range | 60...300 mm | 65...600 mm |
| Switching frequency | 25 Hz | - |
| Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE UKCA |
| Ambient temperature | -15...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | 0.2 % FS | ± 0.15 % FS |
| Operating voltage Ub | 18...30 VDC | 10...30 VDC |
| Style Housing | - | Ø 18 mm |
| Interface | - | IO-Link 1.1 |
Only CAD model download is supported