Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Clamping flange
Shaft diameter
10 mm
Interface
SSI
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
Ecolab
UKCA
cULus
WEEE
Ecolab
UKCA
Product configuration
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Only CAD model download is supported
Product variants from customer configurations
BDG0481
BDG FBC58-PC10-DSRB2-1012-AE20-00R1
BDG0493
BDG FBC58-PC10-DSRB2-1225-AE50-00R1
BDG04AP
BDG FBC58-PC10-DSRB2-1616-AE50-00R1
BDG04P1
BDG FBC58-PC10-DSRB5-1312-AE50-00R1
BDG03ZW
BDG FBC58-PC10-DSRG2-0816-AE20-00R1
BDG03Z0
BDG FBC58-PC10-DSRG2-0900-AEA0-00R1
BDG04YM
BDG FBC58-PC10-DSRG2-1000-AEA0-00R1
BDG0377
BDG FBC58-PC10-DSRG2-1212-AE50-00R1
BDG03U0
BDG FBC58-PC10-DSRG2-1312-AE20-00R1
BDG047E
BDG FBC58-PC10-DSRG2-1440-AE20-00R1
BDG048M
BDG FBC58-PC10-DSRG2-1643-AE20-00R1