Products
Service & Support
Industries & Solutions
Company

BTL6 -A/B- Series - VARAN

BTL6 -A/B- Series - VARAN

Magnetostrictive linear position sensors for industrial hydraulics

Interface
Varan
Measuring length
25...4012 mm
Repeat accuracy
≤ 30 µm
Linearity deviation
nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
Operating voltage Ub
20...28 VDC
This product is available for express production.

Express production

Do you need the product urgently? Then take advantage of our express production and you may get your order in a shorter lead time.

Your order will be checked and initiated immediately. In individual cases, express production may not be possible. We will of course inform you immediately and cancel the express costs.

Additionally, you can also shorten the transportation time by selecting express delivery (except for BTL longer than 2,5 meters).

Please note that products manufactured in express production cannot be cancelled.

EUR
+335 EUR
Price for express production (250 EUR per item)
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Interface
Varan
Measuring length
25...4012 mm
Repeat accuracy
≤ 30 µm
Linearity deviation
nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
Operating voltage Ub
20...28 VDC
Ambient temperature
0...70 °C
Mechanical configuration
Fastening M18 threads
Housing material
Aluminum, Anodized
IP rating
IP67 with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue