Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
PNP NO/NC
Input function
Same function as button
Key disable on/off
Key disable on/off
Principle of operation
Photoelectric sensor
Recommended alternative
BOS02F0
Retroreflective sensors
BOS 6K-UI-LK10-S75
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 6K-PU-LK10-S75 | BOS 6K-UI-LK10-S75 | |
|
585.11 CAD
List price
|
614.36 CAD
List price
|
|
| Series | 6K | 6K |
|---|---|---|
| Dimension | 12 x 41.5 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | PNP NO/NC |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
| Input function |
Same function as button Key disable on/off |
Key disable on/off Same function as button |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor, Autocollimation |
| Special optical feature | Coaxial optics | - |
| Beam characteristic | Collimated | - |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 2 mm at 2.5 m | 4 x 2 mm at 2 m |
| Range | 0...4 m | 0...4 m |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported