Similar Illustration
Only CAD model download is supported
BVS-E Advanced vision sensor
Application
360° detection
Image resolution
0.3 MP (640 x 480 pixels)
Focal length
16.0 mm
Range
180...1000 mm
Field of view
43 x 32 mm ... 240 x 180 mm
Recommended alternative
BVS01ZE
BVS VisionSensor
BVS VS-M1280CF1-L3-000
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BVS OI-3-157-E | BVS VS-M1280CF1-L3-000 | |
|
4,404.27 CAD
List price
|
1,974.51 CAD
List price
|
|
| Application | 360° detection |
Check on attendance Verification Brightness tool BLOB Edge analysis Finder Code tool Error control Scan-Trigger |
|---|---|---|
| Image resolution | 0.3 MP (640 x 480 pixels) | 1.2 MP(1280 x 960 pixels) |
| Focal length | 16.0 mm | 9.6 mm |
| Range | 180...1000 mm | - |
| Field of view | 43 x 32 mm ... 240 x 180 mm | 30 x 30 mm ... 305 x 230 mm |
| Interface | Ethernet 10/100 Base T | IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet) |
| Dimension | 51.5 x 70 x 40 mm | 56 x 56 x 59 mm |
| IP rating | IP54 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus FCC WEEE |
| Secondary features for condition monitoring | - |
Inclination monitoring and installation aid Internal humidity detection Internal temperature monitoring Vibration monitoring |
| Range min. | - | 50 mm |
| Light emitter illumination | - |
LED white LED infrared |
Only CAD model download is supported