Similar Illustration
1
Similar Illustration
2
Similar Illustration
Only CAD model download is supported
Product set 2-parts
Recommended alternative
BVS001M
BVS-E Universal vision sensor
BVS UR-3-001-E
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BAV BP-PH-00092-01 | BVS UR-3-001-E | |
|
-
List price
|
4,790.06 CAD
List price
|
|
| Application | - |
360° detection Barcode-, 2D-, OCR identification |
|---|---|---|
| Image resolution | - | 0.3 MP (640 x 480 pixels) |
| Focal length | - | 8.0 mm |
| Range | - | 50...1000 mm |
| Field of view | - | 24 x 18 mm ... 480 x 360 mm |
| Interface | - | Ethernet 10/100 Base T |
| Dimension | - | 51.5 x 70 x 40 mm |
| IP rating | - | IP54 |
| Approval/Conformity | - |
CE UKCA cULus WEEE |
Only CAD model download is supported