Login

Please login to display your specific pricing.
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
Service & Support

Detect end positions of the high-speed doors

Detect end positions of the high-speed doors

Our transponder coded safety sensors ensure that the high-speed doors on the paint booth are completely closed for painting by detecting the end position of the doors without making contact. To prevent the safety function from being defeated, high level coded versions can be used. Wiring is simple using standardized M12 plug connections.