Similar Illustration
Only CAD model download is supported
Valve cables
Connection
B, Ind.-0°-Valve connector, angled, 3-pin
Function indicator
LED yellow
Suppressor
Suppressor diode
Cable
PUR black, 5 m, drag chain compatible
Number of conductors
3
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC VB43-0000-10-055-PX0350-050 | BCC VB43-0000-10-056-PX0350-050 | |
|
16,36 EUR
List price
|
15,18 EUR
List price
|
|
| Connection | B, Ind.-0°-Valve connector, angled, 3-pin | B, Ind.-0°-Valve connector, angled, 3-pin |
|---|---|---|
| Function indicator | LED yellow | - |
| Suppressor | Suppressor diode | - |
| Cable | PUR black, 5 m, drag chain compatible | PUR black, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.50 mm² | 0.50 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 230 VDC / 230 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported