Double-ended cordsets
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M323-M413-3E-603-VX43T2-010 | BCC – 3-wire - PVC-double ended cable yellow – unshielded (Configurable) | BCC M313-M413-3E-300-VX43T2-003 | BCC M323-M413-3E-602-EX43T2-010 | |
|
-
List price
|
-
List price
|
12,41 EUR
List price
|
18,26 EUR
List price
|
|
| Connection 1 | M8x1-Female, angled, 3-pin, A-coded | - | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | - | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Power indicator | LED green/no | - | - | LED green/no |
| Function indicator | yes/no | - | - | yes/no |
| Function indicator (Pin 4) | LED yellow | - | - | LED yellow |
| Cable | PVC Yellow, 1 m | PVC, drag chain compatible | PVC Yellow, 0.3 m | TPE Yellow, 1 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | - | -40...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -5...105 °C | - | -5...105 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC | - | 60 VDC / 60 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | - | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP68, IP69K | - | IP67, IP69K/IP67, IP68, IP69K | IP67, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |