Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, Straight, 4-pin, D-coded
Connection 2
M12x1-Male, Straight, 4-pin, D-coded
Interface
Ethernet
Cable
PVC Shielded teal, 10 m
Cable, note
Ethernet, CAT 5E
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M414-M414-6D-338-VS64N8-100 | BCC M414-M414-6D-338-ES64N9-100 | |
|
-
List price
|
103,36 EUR
List price
|
|
| Connection 1 | M12x1-Male, Straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|
| Connection 2 | M12x1-Male, Straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Ethernet | Ethernet/IP |
| Cable | PVC Shielded teal, 10 m | TPE Shielded teal, 10 m |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -20...75 °C | -40...80 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC |
| Rated current (40 °C) | 4.0 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported